(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CoroTurn 107 Head For Turning, R479.0

Part Number

Configured Part Number is shown.

Part Number
R479.0-252818-11
R479.0-323422-16
R479.0-404028-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length Shank diameter Protrusion length (L/D) Function Width
(mm)
Function Length
(mm)
Weight
(kg)
Gauge Chip Connection Size

-

1 Piece(s) 11 Day(s) or more 28252818280.089TP…11(1/4)25

-

1 Piece(s) 11 Day(s) or more 34323422340.148TP...16(3/8)32

-

1 Piece(s) 11 Day(s) or more 40404028400.29TP...16(3/8)40

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter Selfishly Right-hand
Clamp Shape Screw Clamp Lubrication Hole Y/N NA Cutting Angle(°) 91
Maximum Ramping Angle(°) 0 Tool Style R/L479.0 Lead Angle(°) -1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)