(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CoroTurn SL, Quick Change Vibration-Proof Boring Tool Bit, 570-3C-R/L

Part Number

Configured Part Number is shown.

Part Number
570-3C2003200R
570-3C2504000R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Machining Diameter Shank diameter Dimensions f1
(mm)
Dimension L1
(mm)
Weight
(kg)

-

1 Piece(s) 16 Day(s) or more -200115/1343,200603.9

-

1 Piece(s) 16 Day(s) or more 275250140/1594,000980.1

Loading...

  1. 1

Basic Information

Application Internal Diameter Selfishly Right-hand Lubrication Hole Y/N Available
dmt(mm) 80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)