(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CoroTurn SL, Coromant Capto Adapter 0° Type, 570-R/LF

Part Number

Configured Part Number is shown.

C3-570-25-RF

Part Number
C3-570-25-RF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSelfishly

-

1 Piece(s) 11 Day(s) or more Right-hand

Loading...

  1. 1

Basic Information

Application Internal Diameter Lubrication Hole Y/N Available Specifications Coromant Capto Adapter
Details Type Dimensions f1(mm) 8 Dimension L1(mm) 33.5
Weight(kg) 0.2 D5m(mm) 32 Dimensions/D1 -
dmt(mm) 25

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)