(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CoroBore 825, Fine Boring Tools, Integrated Type Tools, Coromant Capto, 825-SL

Part Number

Configured Part Number is shown.

825-150SL32-C8

Part Number
825-150SL32-C8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) 18 Day(s) or more

Loading...

  1. 1

Basic Information

Application Internal Diameter Clamp Shape Cable clamp Overall Length 144
Lubrication Hole Y/N NA Specifications Integrated Tool\tCoromant Capto Function Width(mm) 5
Function Length(mm) 96 Dimension H(mm) 81 Weight(kg) 4.8
Connection Diameter(mm) 80 Connection Size C8 / 32 Tool Style 825..SL-Cx
Coolant Inlet Style Coolant Center Through Adjustable Range(mm) 51

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)