(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CoroBore XL, Rough Boring Tools, Assembled Using a Bridge, 820-SP (820-380SP18)

Part Number

Configured Part Number is shown.

820-380SP18

Part Number
820-380SP18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Machining Diameter Function Length
(mm)
Weight
(kg)
Tool Diameter

-

1 Piece(s) 18 Day(s) or more 2981149.1380

Loading...

  1. 1

Basic Information

Applicable Tip Shape Other Application Internal Diameter Clamp Shape Screw Clamp
Lubrication Hole Y/N Available Specifications 2-Flute Boring Tool, Assembled by Bridge Cutting Angle(°) 90
Tool Lead Angle(°) 0 Dimension H(mm) 164 Tip Size(mm) 9
Tip Size iC 9 Gauge Chip 880-0906W08H-P-GM Connection Diameter(mm) 40
Machining Tolerance IT9 Connection Size 40 Bolt Hole Diameter 101.6
Tool Style 820..SP (XL) Coolant Inlet Style Coolant Center Through

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)