(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Coromant Capto, Cutting Head For Inner Diameter Turning, SVQBRR/L

Part Number

Configured Part Number is shown.

C5-SVQBR-15080-11

Part Number
C5-SVQBR-15080-11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Internal Diameter / Inner diameter profiling Overall Length 110
Protrusion length (L/D) 80 Cutting Angle(°) 107.5 Tool Lead Angle(°) -17.5
Weight(kg) 0.65 Tip tightening torque(Nm) 0.9 Connection Diameter(mm) 50

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)