(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Reinforced Vibration Proofed Boring Tool Bit, CoroTurn SL, Quick Change, Adapter Diameter 200 mm

Part Number

Configured Part Number is shown.

Part Number
570-80200L
570-80200R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) 16 Day(s) or more

-

1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Application Internal Diameter Lubrication Hole Y/N NA Dimensions l21(mm) 25
Dimensions/b2(mm) 139

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)