(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sandglass, 1 to 10 Minutes

Sandglass, 1 to 10 Minutes

Standard Unit Price:
605,921 IDR
Days to Ship :
9 Day(s) or more

Basic Specifications

  • Product Type
    Timer
  • Size
    φ55×95mm
  • Specifications
    1 minute
  • JAN Code
    4974425449002
  • Weight(g)
    Approx. 75
  • Material
    Frame: Wood (Beech Wood with Acrylic Paint), Container: Hard Glass, Sand: Iron Sand
  • Amount Of Content
    1 pc
Part Number
Amount Of Content

Refine by

  • 1 pc
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc
9 Day(s) or more
605,921 IDR

Part Number : 1-464-01
Days to Ship 9 Day(s) or more
Standard Unit Price 605,921 IDR
Quantity 1 pc

Specificationtitle

  • Product Type
    Timer
  • Size
    φ55×95mm
  • Specifications
    1 minute
  • JAN Code
    4974425449002
  • Weight(g)
    Approx. 75
  • Material
    Frame: Wood (Beech Wood with Acrylic Paint), Container: Hard Glass, Sand: Iron Sand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)