(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

JIS Standard Safety Sign (Bilingual Specification)

JIS Standard Safety Sign (Bilingual Specification)

[Features]
· Safety signage based on the new JIS standard publicly announced on October 20, 2005.
· This is an environmentally friendly product using recycled plastics certified by an Eco Mark.

Part Number

Configured Part Number is shown.

Part Number
T802-011
T802-021U
T802-022
T802-031
T802-061
T802-121
T802-151
T802-411
T802-421
T802-431
T802-491
T802-531
T802-601U
T802-611U
T802-621U
T802-641
T802-651U
T802-671U
T802-801
T802-811
T802-821
T802-831
T802-871U
T803-011
T807-48A
T807-65A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial (Main Body) Display Content Material Display content details Mounting Type Vertical
(mm)
Horizontal
(mm)
Thickness
(mm)
JAN Code Trusco Code Features Mass
(g)
Notes Amount Of Content

157,362 IDR

1 Piece(s) 2 Day(s) Polypropylene (PP)Keep outRecycled Polypropylene, Synthetic Film, PET FilmKeep out4 Holes450300-4989999386585768-3758Safety signage based on the new JIS standard publicly announced on October 20, 2005. This is an environmentally friendly product using recycled plastics certified by an Eco Mark.--1 pc.

157,362 IDR

1 Piece(s) 2 Day(s) Polypropylene (PP)For Authorized Personnel OnlyRecycled Polypropylene, Synthetic Film, PET FilmNo admittance to unauthorized personnel4 Holes450300-4989999386592768-3766Safety signage based on the new JIS standard publicly announced on October 20, 2005. This is an environmentally friendly product using recycled plastics certified by an Eco Mark.--1 pc.

179,764 IDR

1 Piece(s) 2 Day(s) Polypropylene (PP)For Authorized Personnel OnlyRecycled Polypropylene, Synthetic Film, PET FilmNo admittance to unauthorized personnelAdhesive Seal450300-4989999386608768-3774Safety signage based on the new JIS standard publicly announced on October 20, 2005. This is an environmentally friendly product using recycled plastics certified by an Eco Mark.--1 pc.

157,362 IDR

1 Piece(s) 2 Day(s) Polypropylene (PP)For Authorized Personnel OnlyRecycled Polypropylene, Synthetic Film, PET FilmNo admittance to unauthorized personnel4 Holes450300-4989999386615768-3782Safety signage based on the new JIS standard publicly announced on October 20, 2005. This is an environmentally friendly product using recycled plastics certified by an Eco Mark.--1 pc.

195,245 IDR

1 Piece(s) 2 Day(s) Polypropylene (PP)Keep outRecycled Polypropylene, Synthetic Film, PET FilmDanger - Do Not Enter4 Holes450300-4989999386622768-3791Safety signage based on the new JIS standard publicly announced on October 20, 2005. This is an environmentally friendly product using recycled plastics certified by an Eco Mark.--1 pc.

157,362 IDR

1 Piece(s) Quote Polypropylene (PP)OtherRecycled Polypropylene, Synthetic Film, PET FilmLifting prohibited4 Holes450300-4989999386639768-3804Safety signage based on the new JIS standard publicly announced on October 20, 2005. This is an environmentally friendly product using recycled plastics certified by an Eco Mark.--1 pc.

193,242 IDR

1 Piece(s) 2 Day(s) Polypropylene (PP)No smokingRecycled Polypropylene, Synthetic Film, PET FilmNo smoking4 Holes450300-4989999386646768-3812Safety signage based on the new JIS standard publicly announced on October 20, 2005. This is an environmentally friendly product using recycled plastics certified by an Eco Mark.--1 pc.

157,362 IDR

1 Piece(s) 2 Day(s) Polypropylene (PP)Mind Your HeadRecycled Polypropylene, Synthetic Film, PET FilmMind Your Head4 Holes450300-4989999386653768-3821Safety signage based on the new JIS standard publicly announced on October 20, 2005. This is an environmentally friendly product using recycled plastics certified by an Eco Mark.--1 pc.

218,376 IDR

1 Piece(s) 2 Day(s) Polypropylene (PP)Watch your stepRecycled Polypropylene, Synthetic Film, PET FilmWatch your step4 Holes450300-4989999386660768-3839Safety signage based on the new JIS standard publicly announced on October 20, 2005. This is an environmentally friendly product using recycled plastics certified by an Eco Mark.--1 pc.

218,376 IDR

1 Piece(s) 2 Day(s) Polypropylene (PP)OtherRecycled Polypropylene, Synthetic Film, PET FilmOpening Caution4 Holes450300-4989999386677768-3847Safety signage based on the new JIS standard publicly announced on October 20, 2005. This is an environmentally friendly product using recycled plastics certified by an Eco Mark.--1 pc.

157,362 IDR

1 Piece(s) Quote Polypropylene (PP)OtherRecycled Polypropylene, Synthetic Film, PET FilmDanger - High Voltage4 Holes450300-4989999386684768-3855Safety signage based on the new JIS standard publicly announced on October 20, 2005. This is an environmentally friendly product using recycled plastics certified by an Eco Mark.--1 pc.

157,362 IDR

1 Piece(s) Quote Polypropylene (PP)OtherRecycled Polypropylene, Synthetic Film, PET FilmDuring Forklift Operation4 Holes450300-4989999386691768-3863Safety signage based on the new JIS standard publicly announced on October 20, 2005. This is an environmentally friendly product using recycled plastics certified by an Eco Mark.--1 pc.

218,376 IDR

1 Piece(s) 2 Day(s) Polypropylene (PP)For hard hatsRecycled Polypropylene, Synthetic Film, PET FilmFor hard hats4 Holes450300-4989999386707768-3871Safety signage based on the new JIS standard publicly announced on October 20, 2005. This is an environmentally friendly product using recycled plastics certified by an Eco Mark.--1 pc.

193,242 IDR

1 Piece(s) 2 Day(s) Polypropylene (PP)OtherRecycled Polypropylene, Synthetic Film, PET FilmWearing protective glasses4 Holes450300-4989999386714768-3880Safety signage based on the new JIS standard publicly announced on October 20, 2005. This is an environmentally friendly product using recycled plastics certified by an Eco Mark.--1 pc.

195,245 IDR

1 Piece(s) 2 Day(s) Polypropylene (PP)OtherRecycled Polypropylene, Synthetic Film, PET FilmUse of earplugs4 Holes450300-4989999386721768-3898Safety signage based on the new JIS standard publicly announced on October 20, 2005. This is an environmentally friendly product using recycled plastics certified by an Eco Mark.--1 pc.

157,362 IDR

1 Piece(s) 2 Day(s) Polypropylene (PP)OtherRecycled Polypropylene, Synthetic Film, PET FilmMask Used4 Holes450300-4989999386738768-3901Safety signage based on the new JIS standard publicly announced on October 20, 2005. This is an environmentally friendly product using recycled plastics certified by an Eco Mark.--1 pc.

218,376 IDR

1 Piece(s) 2 Day(s) Polypropylene (PP)OtherRecycled Polypropylene, Synthetic Film, PET FilmFor Mounting Mask4 Holes450300-4989999386745768-3910Safety signage based on the new JIS standard publicly announced on October 20, 2005. This is an environmentally friendly product using recycled plastics certified by an Eco Mark.--1 pc.

218,376 IDR

1 Piece(s) 2 Day(s) Polypropylene (PP)OtherRecycled Polypropylene, Synthetic Film, PET FilmFor protective gloves4 Holes450300-4989999386752768-3928Safety signage based on the new JIS standard publicly announced on October 20, 2005. This is an environmentally friendly product using recycled plastics certified by an Eco Mark.--1 pc.

195,245 IDR

1 Piece(s) 2 Day(s) Polypropylene (PP)OtherRecycled Polypropylene, Synthetic Film, PET FilmSmoking Area4 Holes450300-4989999386769768-3936Safety signage based on the new JIS standard publicly announced on October 20, 2005. This is an environmentally friendly product using recycled plastics certified by an Eco Mark.--1 pc.

218,376 IDR

1 Piece(s) 2 Day(s) Polypropylene (PP)OtherRecycled Polypropylene, Synthetic Film, PET FilmShipshape and Bristol Fashion4 Holes450300-4989999386776768-3944Safety signage based on the new JIS standard publicly announced on October 20, 2005. This is an environmentally friendly product using recycled plastics certified by an Eco Mark.--1 pc.

218,376 IDR

1 Piece(s) 2 Day(s) Polypropylene (PP)OtherRecycled Polypropylene, Synthetic Film, PET FilmKeep the workplace clean4 Holes450300-4989999386783768-3952Safety signage based on the new JIS standard publicly announced on October 20, 2005. This is an environmentally friendly product using recycled plastics certified by an Eco Mark.--1 pc.

218,376 IDR

1 Piece(s) 2 Day(s) Polypropylene (PP)OtherRecycled Polypropylene, Synthetic Film, PET FilmKeep areas around machines clean at all times4 Holes450300-4989999386790768-3961Safety signage based on the new JIS standard publicly announced on October 20, 2005. This is an environmentally friendly product using recycled plastics certified by an Eco Mark.--1 pc.

195,245 IDR

1 Piece(s) 2 Day(s) Polypropylene (PP)OtherRecycled Polypropylene, Synthetic Film, PET FilmSafety First4 Holes450300-4989999386806768-3979Safety signage based on the new JIS standard publicly announced on October 20, 2005. This is an environmentally friendly product using recycled plastics certified by an Eco Mark.--1 pc.

127,310 IDR

1 Piece(s) 2 Day(s) Polypropylene (PP)For Authorized Personnel OnlyRecycled Polypropylene, Synthetic Film, PET FilmNo admittance to unauthorized personnel4 Holes300200-4989999386813768-3987Safety signage based on the new JIS standard publicly announced on October 20, 2005. This is an environmentally friendly product using recycled plastics certified by an Eco Mark.--1 pc.

70,303 IDR

1 Piece(s) 2 Day(s) OtherOtherPET Film StickerSmoking AreaAdhesive Seal3002000.14989999386820768-3995Suitable for factories, offices, distribution warehouses, commercial institutions, etc. Stickers suitable for pasting on glass doors, clear glass used for automatic doors, etc.26Wipe away any dust or oily substances from the surface where an object is to be pasted.1 pc.

179,764 IDR

1 Piece(s) 2 Day(s) OtherOtherPET Film StickerKeep closed at all timesAdhesive Seal1501000.14989999386837768-4002Suitable for factories, offices, distribution warehouses, commercial institutions, etc. Stickers suitable for pasting on glass doors, clear glass used for automatic doors, etc.21Wipe away any dust or oily substances from the surface where an object is to be pasted.1 pc.

Loading...

  1. 1

Basic Information

Mounting specification Other Mounting Method Screw Fastened or Taped (Screw, Tape Sold Separately) Amount Of Content 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)