(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hydraulic Hose Outer Diameter (mm) 15.5

Hydraulic Hose Outer Diameter (mm) 15.5

Standard Unit Price:
1,701,813 IDR
Days to Ship :
2 Day(s)

[Features]
· Usable for general manual pumps.
[Applications]
· Hydraulic pump for single acting cylinder

Basic Specifications

  • Product Type
    Other
  • Other
    Option
  • JAN Code
    4967521328081
  • Trusco Code
    418-3053
  • Mass(g)
    1300
  • Specification 1
    Single-sided coupling (male): HCM, single-sided connecting screw (R): 3/8
  • Hose I.D.(mm)
    6.3
  • Hose outer diameter(mm)
    15.5
  • Length
    2
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
HH2
1 pc.
2 Day(s)
1,701,813 IDR

Part Number : HH2
Days to Ship 2 Day(s)
Standard Unit Price 1,701,813 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • JAN Code
    4967521328081
  • Trusco Code
    418-3053
  • Mass(g)
    1300
  • Specification 1
    Single-sided coupling (male): HCM, single-sided connecting screw (R): 3/8
  • Hose I.D.(mm)
    6.3
  • Hose outer diameter(mm)
    15.5
  • Length
    2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)