(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Medium Work Bench with Side Cabinet Steel Tabletop Average Load (kg) 2000

Medium Work Bench with Side Cabinet Steel Tabletop Average Load (kg) 2000

Standard Unit Price:
25,669,171 IDR
Days to Ship :
32 Day(s) or more

[Features]
· Comes with a side cabinet with 3 drawers.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
32 Day(s) or more
25,669,171 IDR

Part Number : SDW-1809UDC111
Days to Ship 32 Day(s) or more
Standard Unit Price 25,669,171 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    2000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Lower Rail Specifications
  • Color
    Green
  • Trusco Code
    770-3422
  • Specifications
    Side Cabinet UDC-111, Drawers Large/Medium/Small x 1 Level Each

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)