(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Heavy Work Bench with 4-Shelf Cabinet / Locker Steel Panel Tabletop Average Load (kg) 3000

Heavy Work Bench with 4-Shelf Cabinet / Locker Steel Panel Tabletop Average Load (kg) 3000

Standard Unit Price:
-
Days to Ship :
19 Day(s) or more

[Features]
· Cabinet D-4Z and locker KF-W drawers have 1 vertical partition board and 4 horizontal partition boards included per stage.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Depth (mm)

Refine by

  • 750
  • 900
  • Clear
Trusco Code

Refine by

  • 770-3511
  • 770-3503
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
750
770-3503
19 Day(s) or more
-

Part Number : STW-1800D4K
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Trusco Code
    770-3503
  • Specifications
    1 Row 4 Levels D-4Z With Key / 1 Row 1 Level Spring-Up Type Locker KF-W With Key
1 unit
900
770-3511
19 Day(s) or more
-

Part Number : STW-1809D4K
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Trusco Code
    770-3511
  • Specifications
    1 Row 4 Levels D-4Z With Key / 1 Row 1 Level Spring-Up Type Locker KF-W With Key

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)