(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Roll Tap Coro Tap 400 TiN Coated (For blind and through holes, fluted)

Roll Tap Coro Tap 400 TiN Coated (For blind and through holes, fluted)

[Features]
· A high-productivity tap tool.
· Long tool life and excellent chip processing provide high stability.
· Rolling tap that does not emit chips.
· Taps are available for each work material, making selection easy.
[Applications]
· For blind hole or through hole machining.
· Work materials: Steel, stainless steel, aluminum alloy, nickel alloy.

Part Number

Configured Part Number is shown.

EF0CUJ1-M6

Part Number
EF0CUJ1-M6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew size (Nominal) Pitch (P), Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter
(mm)
Thread Length
(mm)
Trusco Code Shank square part
(mm)

-

1 Piece(s) 13 Day(s) or more M6162615605-94064.5

Loading...

  1. 1

Basic Information

Screw Types Meter Tap Type Roll tap Accuracy 6H
Material High-Speed Steel (HSS-E)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)