(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Tap (for Metric Thread)

Hand Tap (for Metric Thread)

[Features]
· Tungsten hand tap.
· A common tap that's used in various applications.
· Economical compared to HSS.
[Applications]
· Work materials: Iron, light metal.
[Material]
· Alloy tool steel (SKS2)

Part Number

Configured Part Number is shown.

Features

●Tungsten hand tap. 
●Common tap and is used in every direction. 
●More economical than high-speed steel.

Usage

●Work Material: Iron, Light Metal.

Specification

●Precision:JIS Grade 3
●SPQ(piece):10
●Machining Thread: Metric Thread Screw

Materials

●Alloy Tool Steel(SKS2)
Part Number
P-S-HT-3MX0.6-2
P-S-HT-5MX0.9-2
P-S-HT-M3X0.5-3
P-S-HT-M4X0.7-3
P-S-HT-M16X2.0-2
PSHTM20X2.52
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch
(mm)
Overall Length (L)
(mm)
Point Thread Length
(mm)
Diameter of Pilot Hole
(mm)
Shank Rectangular Section
(mm)
Link Diameter
(mm)
JAN Code Trusco Code Number Contained In A Packet

99,452 IDR

1 Piece(s) 7 Day(s) or more M30.646Medium182.43.24.04957656465010218-46561

101,418 IDR

1 Piece(s) 11 Day(s) or more M50.960Medium224.14.55.54957656465218218-46991

99,452 IDR

1 Piece(s) 11 Day(s) or more M30.546Top182.53.24.04957656865636385-15671

99,452 IDR

1 Piece(s) 11 Day(s) or more M40.752Top203.34.054957656865834385-15831

388,411 IDR

1 Piece(s) 11 Day(s) or more M16295Medium4514.010.012.54957656468417218-47531

654,204 IDR

1 Piece(s) 9 Day(s) or more M202.5105Medium5017.512154957656468813218-47701

Loading...

  1. 1

Basic Information

Thread Types Meter Tap Model Hand Tap Surface Coating Non-Coated
Precision JIS3 Grade Number Contained In A Packet 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)