(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Face Shield Up Or Down Face Guard (Standard Type)

Face Shield Up Or Down Face Guard (Standard Type)

Standard Unit Price:
1,361,485 IDR
Days to Ship :
11 Day(s) or more

【Product Specifications】
・Model number: 2124R
・Lower part guard: Yes
・Antifogging processing: without
・Shield specification Standard type
・Material: PC (polycarbonate)
・Weight: Approx 400g
・Shield size: 200 x 350 x 2.7mm
・Weight: Approx 400g

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
1,361,485 IDR

Part Number : 3-6973-01
Days to Ship 11 Day(s) or more
Standard Unit Price 1,361,485 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)