(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Data Logger HT300

Data Logger HT300

【Product Specifications】
・Measurement range: -40 - 125℃
・Measurement accuracy: +/- 1℃
・Data capacity: 32,512 points
・Measurement interval: 1 - 10 seconds (setting available in increments of 1 second)
・Supported OS: Windows(R)XP/VistaTM/7
・Waterproof standards: IP68
・Power supply: 3.6V 2/3 AA (lithium battery) x 1 piece (included)
・Probe built-in type
・Waterproof type
・Model number: HT300
・*Software (1-1727-11) is required.

Part Number

Configured Part Number is shown.

1-1727-21

Part Number
1-1727-21
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

12,751,392 IDR

1 Piece(s) 11 Day(s)

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)