(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

General-Purpose Pressure Indicator A-Type φ100 G3/8B4.0

General-Purpose Pressure Indicator A-Type φ100 G3/8B4.0

【Product Specifications】
・Connection size: φ100mm
・Connection size: G3/8B
・Measurement range (MPa): 0 - 4.0
・Minimum scale (MPa): 0.1
・Accuracy: +/-1.6%FS
・Material: Inner frame, outer frame/ABS resin, Wetted part/brass
・Mass: 350g

Part Number

Configured Part Number is shown.

1-7508-08

Part Number
1-7508-08
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

360,037 IDR

1 Piece(s) Quote

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)