(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Impact Data Logger (Impact, Temperature, Humidity)

Impact Data Logger (Impact, Temperature, Humidity)

【Product Specifications】
・Item to be measured: Impact, temperature, humidity
・Temperature measuring range: -40 to +80℃
・Humidity measuring range: 5 - 90%RH
・Impact measurement range: ±5 - 75G
・Temperature resolution: 0.1℃
・Humidity resolution: 1%RH
・Impact resolution: 1G
・Temperature accuracy: ±0.3℃ (-10 to +50℃), ±0.5℃ (other)
・Humidity accuracy: +/- 5% RH
・Impact accuracy: +/- 15%
・Measurement interval: 1 - 255 minutes (impact/when sensed)
・Temperature memory: 14000 data (2 points)
・Humidity memory: 6000 data
・Impact memory: Each XYZ axis 2000 data
・Interface: NFC communication
・Supported OS: Windows(R)XP/VistaTM/7/8
・Power supply: CR2477 lithium battery x 1 piece (included)
・Size: 90 x 15 x 34mm
・Weight: Approx 45g
・Dustproof, waterproof: IP67
・Model number: KT-295F

Part Number

Configured Part Number is shown.

2-2912-02

Part Number
2-2912-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

5,384,817 IDR

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)