(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SG Synchro Tap Left Torsion (with Oil Hole) SGSPO

SG Synchro Tap Left Torsion (with Oil Hole) SGSPO

[Features]
・ High speed machining at 70 m/min is possible with completely synchronized feed mechanism machinery

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SGSPO6M0.75R
SGSPO6M1R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Under-head Length Ln
(mm)
Neck diameter dn
(mm)
Shank square part K Shank square part Lk

-

1 Piece(s) Quote M60.75-6REG P213.9254.74.57

-

1 Piece(s) Quote M61-6REG P319254.74.57

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5 Tool Material Type Alloy HSS
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Quenched and tempered steel (25 to 35 HRC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) Tap Type Spiral Tap Hole type For through hole
Coating Y/N Available Number of Grooves Flutes 3 Surface Treatment SG (TiCN-based) Coat
Torsion Angle 15°

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)