(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

N Spiral Tap Long Shank NSPL (NSPL12M1.5RX150)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NSPL12M1.5RX150

 
Part Number
NSPL12M1.5RX150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Under-head Length Ln
(mm)
Shank square part K Shank square part Lk

792,563 IDR

1 Piece(s) 15 Day(s) or more --1508.5REG P312.33386.59

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5 Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) Tap Type Spiral Tap Hole type For through hole / For blind hole
Coating Y/N NA Torsion Angle 40°

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)