(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sakusaku Disc, 10 Pcs A #120

Sakusaku Disc, 10 Pcs A #120

[Applications]
· For rust removal, paint removal and surface polishing
· For iron, aluminum, wood, etc.
[Features]
· Bargain 10-piece pack
[Specifications]
· Maximum operating rotational speed: 13,000 min-1
· Size: Outer diameter 100 × hole diameter 15 mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

1311435

 
Part Number
1311435
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

207,689 IDR

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Outer Diameter Size(mm) 100 Inner Diameter Size(mm) 15 Package Size(mm) H 100 × W 105 × D 105
Weight(g) 530 JAN Code 4907052366176 Maximum operational rotation speed(min-1<-sup>) 13,000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)