(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Cutter, Rim 125 mm

Diamond Cutter, Rim 125 mm

[Applications]
· For groove cutting and general cutting of concrete, blocks, bricks and slate
[Features]
· Clean cut sections
[Specification]
· Outer diameter: 125 mm
· Blade thickness: 2.2 mm
· Hole diameter: ø22 mm (included ring: ø20 mm)
· Maximum operating rotational speed: 12,200 min-1

PDF

Japanese Only

Part Number

Configured Part Number is shown.

1305753

 
Part Number
1305753
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

129,953 IDR

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Wheel Model Rim Type Use Concrete and Mortar
Outside Diameter(mm) 125 Blade Thickness(mm) 2.2 Hole Diameter(mm) 22 (included ring: 20)
Package Size(mm) 170 (H) × 147 (W) × 6 (D) Weight(g) 145 Maximum Operating Rotational Speed(min-1) 12,200
JAN Code 4907052361683

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)