(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Point Tap PRC-PO (PRC-PO2225)

Point Tap PRC-PO PRC-PO2225

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Cutting chips are curled into a coil-shape and discharged from the front side.
· Increased rigidity to help prevent breakage.
· Suitable for use with high-speed tapping.
[Applications]
· Through holes

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PRC-PO2225

 
Part Number
PRC-PO2225
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew size (Nominal) Pitch (P), Number of Threading
(mm)
JAN code

880,330 IDR

1 Piece(s) Quote M222.54545301081212

Loading...

  1. 1

Basic Information

Chamfer threads (Lcf) 5 Tool Material Type Vanadium High-Speed Steel Tap Type Point tap
Hole type For through hole Coating Y/N NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)