(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Tap PRC-SP (PRC-SP142)

Spiral Tap PRC-SP PRC-SP142

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Capable of tapping all the way down to the bottom of a blind hole.
· No cutting chips remain in the hole.
· A design that easily engages with pilot holes.
· Cutting chips curl up into a coil form.
[Applications]
· Blind holes

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PRC-SP142

 
Part Number
PRC-SP142
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew size (Nominal) Pitch (P), Number of Threading
(mm)
JAN code

331,160 IDR

1 Piece(s) Quote M1424545301081694

Loading...

  1. 1

Basic Information

Chamfer threads (Lcf) 2.5 Tool Material Type Vanadium High-Speed Steel Tap Type Spiral Tap
Hole type For blind hole Coating Y/N NA Groove type(°) 35

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)