(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

RJ45 Connector Crimping Tool (Part Numbers)

RJ45 Connector Crimping Tool

Many RJ45 connector crimping tools of ELECOM are available

[Features]
■ Ratchet-type RJ45 connector crimping tool LD-KKTP2: Realizes secure processing because this applies even force from above and below for crimping.
• Dedicated to RJ45 connectors.
• Compatible with both single wires and stranded wires.
• Thanks to the ratchet mechanism, you can confirm complete crimping of the cable with a click sound.
• If processing is incomplete, the ratchet prevents damage of the connector caused by too much crimping.
- With stripper and cable cutter.
■ RJ45 connector crimping tool LD-KKTA2: • Dedicated to RJ45 connectors.
• Compatible with both single wires and stranded wires.
• With stripper and cable cutter.
■ Ratchet type RJ45 connector crimping tool LD-KKTR: • Thanks to the ratchet mechanism, you can confirm complete crimping of the cable with a click sound.
• If crimping is incomplete, the ratchet prevents damage of the connector caused by too much crimping.
• Compatible with both RJ45 connectors and RJ11 connectors.
• Compatible with both single wires and stranded wires.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LD-KKTA2
LD-KKTP2
LD-KKTR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupported connectors Features

571,453 IDR

1 Piece(s) 9 Day(s) or more RJ45Standard

1,383,291 IDR

1 Piece(s) 11 Day(s) or more RJ45With ratchet

853,533 IDR

1 Piece(s) 11 Day(s) or more RJ45/RJ11With ratchet

Loading...

  1. 1

Basic Information

Supported Cables Single wire/strand wire

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)