(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Creative Work Table with 1 Drawer, Equal Load (kg) 1000

Creative Work Table with 1 Drawer, Equal Load (kg) 1000

Standard Unit Price:
11,706,146 IDR-
Days to Ship :
12 Day(s) or more

[Features]
· Uses an anti-vibration adjuster to be suitable for work that requires vibration to be suppressed.
· Has a relatively deep drawer that gives plenty of space to store and manage items.
· Drawers can be installed in any position according to the usage.
[Applications]
· Ideal for research and experimental laboratories.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1800
  • Clear
Depth (mm)

Refine by

  • 750
  • 900
  • Clear
Details Type

Refine by

  • Linoleum Upholstered Top Plate
  • Melamine Resin Top Board
  • Clear
Trusco Code

Refine by

  • 278-1069
  • 278-1051
  • 278-1000
  • 278-0909
  • 278-0895
  • 278-0844
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
750
Melamine Resin Top Board
278-0844
12 Day(s) or more
11,706,146 IDR

Part Number : UTM-0975F1
Days to Ship 12 Day(s) or more
Standard Unit Price 11,706,146 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    1000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Melamine Resin Top Board
  • Drawer internal dimensions(mm)
    427×445×111
  • Trusco Code
    278-0844
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lower Shelf: HLT Type (1 sheet)
  • Specification 2
    Drawer: 1 stage x 1 row, F-1 (W), with lock
  • Mass(kg)
    51.5
1 unit
1800
750
Melamine Resin Top Board
278-0895
12 Day(s) or more
17,335,732 IDR

Part Number : UTM-1875F1
Days to Ship 12 Day(s) or more
Standard Unit Price 17,335,732 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    1000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Melamine Resin Top Board
  • Drawer internal dimensions(mm)
    427×445×111
  • Trusco Code
    278-0895
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lower Shelf: HLT Type (1 sheet)
  • Specification 2
    Drawer: 1 stage x 1 row, F-1 (W), with lock
  • Mass(kg)
    80.0
1 unit
1800
900
Melamine Resin Top Board
278-0909
12 Day(s) or more
18,041,074 IDR

Part Number : UTM-1890F1
Days to Ship 12 Day(s) or more
Standard Unit Price 18,041,074 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    1000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Melamine Resin Top Board
  • Drawer internal dimensions(mm)
    427×445×111
  • Trusco Code
    278-0909
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lower Shelf: HLT Type (1 sheet)
  • Specification 2
    Drawer: 1 stage x 1 row, F-1 (W), with lock
  • Mass(kg)
    85.0
1 unit
900
750
Linoleum Upholstered Top Plate
278-1000
12 Day(s) or more
11,706,146 IDR

Part Number : UTR-0975F1
Days to Ship 12 Day(s) or more
Standard Unit Price 11,706,146 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    1000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Drawer internal dimensions(mm)
    427×445×111
  • Trusco Code
    278-1000
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lower Shelf: HLT Type (1 sheet)
  • Specification 2
    Drawer: 1 stage x 1 row, F-1 (W), with lock
  • Mass(kg)
    52.0
1 unit
1800
750
Linoleum Upholstered Top Plate
278-1051
12 Day(s) or more
17,335,732 IDR

Part Number : UTR-1875F1
Days to Ship 12 Day(s) or more
Standard Unit Price 17,335,732 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    1000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Drawer internal dimensions(mm)
    427×445×111
  • Trusco Code
    278-1051
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lower Shelf: HLT Type (1 sheet)
  • Specification 2
    Drawer: 1 stage x 1 row, F-1 (W), with lock
  • Mass(kg)
    80.5
1 unit
1800
900
Linoleum Upholstered Top Plate
278-1069
12 Day(s) or more
18,041,074 IDR

Part Number : UTR-1890F1
Days to Ship 12 Day(s) or more
Standard Unit Price 18,041,074 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    1000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Drawer internal dimensions(mm)
    427×445×111
  • Trusco Code
    278-1069
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lower Shelf: HLT Type (1 sheet)
  • Specification 2
    Drawer: 1 stage x 1 row, F-1 (W), with lock
  • Mass(kg)
    86.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)