(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Tap for left screws SP (LH)(N-SP(LH)) (Part Numbers)

Part Number
SNP3.0G-L
SPP2.0E-L
SPP2.3E-L
SPP2.5F-L
SPP2.6F-L
SPP3.0G-L
SPQ010M-L
SPQ010N-L
SPQ010O-L
SPQ012M-L
SPQ012N-L
SPQ012O-L
SPQ012P-L
SPQ014O-L
SPQ014Q-L
SPQ016O-L
SPQ016Q-L
SPQ018O-L
SPQ4.0I-L
SPQ5.0K-L
SPQ6.0M-L
SPQ7.0M-L
SPQ8.0M-L
SPQ8.0N-L
SPQU04K-L
SPQU04N-L
SPQU05M-L
SPQU05O-L
SPQU06M-L
SPQU06P-L
SPQU07N-L
SPQU08N-L
SPQW04N-L
SPQW05O-L
SPQW06P-L
SPR018R-L
SPR020O-L
SPR020R-L
SPR022O-L
SPR022R-L
SPR024O-L
SPR024S-L
SPR027S-L
SPR030O-L
SPR030Q-L
SPRU07Q-L
SPRU08R-L
SPRW07Q-L
SPRW08S-L
SPRW10U-L
SPRW12V-L
SPS030T-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Tool Material Type Hole type Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Torsional Angle Threaded Direction

161,188 IDR

1 Piece(s) 11 Day(s) or more MeterM30.5High-speed steelFor blind hole46 ~ 70P1111843.263cLeft L40°For Left Screws

372,908 IDR

1 Piece(s) 11 Day(s) or more MeterM20.4High-speed steelFor blind hole42P17.21232.552cLeft L40°For Left Screws

344,896 IDR

1 Piece(s) 11 Day(s) or more MeterM2.30.4High-speed steelFor blind hole42P17.21232.552cLeft L40°For Left Screws

301,651 IDR

1 Piece(s) 11 Day(s) or more MeterM2.50.45High-speed steelFor blind hole46P18.11432.552cLeft L40°For Left Screws

264,794 IDR

1 Piece(s) 11 Day(s) or more MeterM2.60.45High-speed steelFor blind hole46P18.11432.552cLeft L40°For Left Screws

174,617 IDR

1 Piece(s) 11 Day(s) or more MeterM30.5High-speed steelFor blind hole46P191443.263cLeft L40°For Left Screws

455,222 IDR

1 Piece(s) 11 Day(s) or more MeterM101High-speed steelFor blind hole75P223-75.583eLeft L40°For Left Screws

437,039 IDR

1 Piece(s) 9 Day(s) or more MeterM101.25High-speed steelFor blind hole75P223-75.583eLeft L40°For Left Screws

303,125 IDR

1 Piece(s) 9 Day(s) or more MeterM101.5High-speed steelFor blind hole75P223-75.583eLeft L40°For Left Screws

615,182 IDR

1 Piece(s) 9 Day(s) or more MeterM121High-speed steelFor blind hole82P226-8.56.593eLeft L40°For Left Screws

528,691 IDR

1 Piece(s) 11 Day(s) or more MeterM121.25High-speed steelFor blind hole82P226-8.56.593eLeft L40°For Left Screws

528,691 IDR

1 Piece(s) 11 Day(s) or more MeterM121.5High-speed steelFor blind hole82P226-8.56.593eLeft L40°For Left Screws

437,039 IDR

1 Piece(s) 11 Day(s) or more MeterM121.75High-speed steelFor blind hole82P226-8.56.593eLeft L40°For Left Screws

714,695 IDR

1 Piece(s) 11 Day(s) or more MeterM141.5High-speed steelFor blind hole88P226-10.58113eLeft L40°For Left Screws

714,695 IDR

1 Piece(s) 11 Day(s) or more MeterM142High-speed steelFor blind hole88P226-10.58113eLeft L40°For Left Screws

945,912 IDR

1 Piece(s) 9 Day(s) or more MeterM161.5High-speed steelFor blind hole95P226-12.510133eLeft L40°For Left Screws

778,826 IDR

1 Piece(s) 11 Day(s) or more MeterM162High-speed steelFor blind hole95P226-12.510133eLeft L40°For Left Screws

1,304,899 IDR

1 Piece(s) 11 Day(s) or more MeterM181.5High-speed steelFor blind hole100P233-1411144eLeft L40°For Left Screws

174,617 IDR

1 Piece(s) 11 Day(s) or more MeterM40.7High-speed steelFor blind hole52P211175473cLeft L40°For Left Screws

175,600 IDR

1 Piece(s) 7 Day(s) or more MeterM50.8High-speed steelFor blind hole60P213225.54.573cLeft L40°For Left Screws

177,565 IDR

1 Piece(s) 11 Day(s) or more MeterM61High-speed steelFor blind hole62P2152664.573cLeft L40°For Left Screws

269,217 IDR

1 Piece(s) 13 Day(s) or more MeterM71High-speed steelFor blind hole70P219-6.2583eLeft L40°For Left Screws

336,296 IDR

1 Piece(s) 11 Day(s) or more MeterM81High-speed steelFor blind hole70P219-6.2583eLeft L40°For Left Screws

257,827 IDR

1 Piece(s) 11 Day(s) or more MeterM81.25High-speed steelFor blind hole70P219-6.2583eLeft L40°For Left Screws

260,616 IDR

1 Piece(s) 11 Day(s) or more unified1/4-28UNF---62P2152664.573c--

260,616 IDR

1 Piece(s) Quote unified1/4-20UNC---62P2152664.573c--

347,108 IDR

1 Piece(s) 11 Day(s) or more unified5/16-24UNF---70P219-6.2583e--

347,108 IDR

1 Piece(s) 13 Day(s) or more unified5/16-18UNC---70P219-6.2583e--

414,187 IDR

1 Piece(s) 13 Day(s) or more unified3/8-24UNF---75P223-75.583e--

414,187 IDR

1 Piece(s) 11 Day(s) or more unified3/8-16UNC---75P223-75.583e--

554,737 IDR

1 Piece(s) 11 Day(s) or more unified7/16-20UNF---82P226-8.56.593e--

662,850 IDR

1 Piece(s) Quote unified1/2-20UNF---88P226-10.58113e--

260,616 IDR

1 Piece(s) 11 Day(s) or more Whitworth1/4W20---62P2152664.573c--

347,108 IDR

1 Piece(s) 11 Day(s) or more Whitworth5/16W18---70P219-6.2583e--

414,187 IDR

1 Piece(s) 13 Day(s) or more Whitworth3/8W16---75P223-75.583e--

1,304,899 IDR

1 Piece(s) 11 Day(s) or more MeterM182.5High-speed steelFor blind hole100P333-1411144eLeft L40°For Left Screws

1,685,510 IDR

1 Piece(s) 9 Day(s) or more MeterM201.5High-speed steelFor blind hole105P333-1512154eLeft L40°For Left Screws

1,383,774 IDR

1 Piece(s) 9 Day(s) or more MeterM202.5High-speed steelFor blind hole105P333-1512154eLeft L40°For Left Screws

2,161,212 IDR

1 Piece(s) 11 Day(s) or more MeterM221.5High-speed steelFor blind hole115P333-1713164eLeft L40°For Left Screws

2,161,212 IDR

1 Piece(s) 11 Day(s) or more MeterM222.5High-speed steelFor blind hole115P333-1713164eLeft L40°For Left Screws

2,680,159 IDR

1 Piece(s) 13 Day(s) or more MeterM241.5High-speed steelFor blind hole120P339-1915184eLeft L40°For Left Screws

2,209,424 IDR

1 Piece(s) 9 Day(s) or more MeterM243High-speed steelFor blind hole120P339-1915184eLeft L40°For Left Screws

3,782,922 IDR

1 Piece(s) 11 Day(s) or more MeterM273High-speed steelFor blind hole130P339-2015184eLeft L40°For Left Screws

4,928,930 IDR

1 Piece(s) 11 Day(s) or more MeterM301.5High-speed steelFor blind hole135P346-2317204eLeft L40°For Left Screws

4,928,930 IDR

1 Piece(s) 11 Day(s) or more MeterM302High-speed steelFor blind hole135P346-2317204eLeft L40°For Left Screws

554,737 IDR

1 Piece(s) Quote unified7/16-14UNC---82P326-8.56.593e--

662,850 IDR

1 Piece(s) 11 Day(s) or more unified1/2-13UNC---88P326-10.58113e--

520,091 IDR

1 Piece(s) Quote Whitworth7/16W14---82P326-8.56.593e--

662,850 IDR

1 Piece(s) 11 Day(s) or more Whitworth1/2W12---88P326-10.58113e--

1,028,226 IDR

1 Piece(s) 11 Day(s) or more Whitworth5/8W11---95P326-12.510133e--

1,560,196 IDR

1 Piece(s) 13 Day(s) or more Whitworth3/4W10---105P333-1512154e--

4,928,930 IDR

1 Piece(s) 11 Day(s) or more MeterM303.5High-speed steelFor blind hole135P446-2317204eLeft L40°For Left Screws

Loading...

  1. 1
 

Basic Information

Chamfer threads 2.5P work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap
Coating Y/N NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)