(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T-Max P Head For Turning, R479.38 (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
R479.38-404028-16
R479.38-505036-16
R479.38-636345-22M1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length Shank diameter Protrusion length (L/D) Function Width
(mm)
Function Length
(mm)
Weight
(kg)
Gauge Chip Connection Size

-

1 Piece(s) 16 Day(s) or more 40404028400.263TP...16(3/8)40

-

1 Piece(s) 11 Day(s) or more 50505036500.48TP...16(3/8)50

-

1 Piece(s) 16 Day(s) or more 63636345631TP…22(1/2)63

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter Selfishly Right-hand
Clamp Shape Screw Clamp Lubrication Hole Y/N NA Tool Style R/L479.38

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)