(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Boring Bar For Fine Boring Head, R429.91 (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
R429.91-06-049-06-AA
R429.91-08-059-06-AA
R429.91-10-079-09-AA
R429.91-12-099-09-AA
R429.91-16-109-11-AA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Machining Diameter Weight
(kg)
Blade Inclination Angle λs
(°)
Dimensions/D1 Maximum Machining Depth
(mm)
Program Length
(mm)
DC
(mm)
Tip Type

-

1 Piece(s) 11 Day(s) or more 90.1-106499015TP..06

-

1 Piece(s) 11 Day(s) or more 11.80.1-685910017.8TP..06

-

1 Piece(s) 11 Day(s) or more 140.2-8107912020TP..09

-

1 Piece(s) 11 Day(s) or more -0.3-6129914024TP..09

-

1 Piece(s) 11 Day(s) or more 220.4-41610915028TC..1102

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter Selfishly Right-hand
Clamp Shape Pin Lock Shank diameter 16 Lubrication Hole Y/N Available
Cutting Angle(°) 91° Tool Lead Angle(°) -1 Dimensions/D21 -

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)