(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Medium Work Bench with Upper Shelf DAP Panel Tabletop Average Load (kg) 2000

Medium Work Bench with Upper Shelf DAP Panel Tabletop Average Load (kg) 2000

Standard Unit Price:
11,855,049 IDR
Days to Ship :
12 Day(s) or more

[Features]
· Effective use can be made of the workspace of the top board since tools can be organized on the upper shelf.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
12 Day(s) or more
11,855,049 IDR

Part Number : DW-1200YURB
Days to Ship 12 Day(s) or more
Standard Unit Price 11,855,049 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    1044
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    2000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Green
  • Trusco Code
    770-1969
  • Specifications
    Upper shelf: YUR-B type, lower shelf: HLT type (1)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)